Type BU (uncut) and BG (cut)  |  BU1300050-PT00G

BU1300050-PT00G
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 5.0 mm
Groove Diameter, d3 H9 7.6 mm
Groove Width, L2 +0.2 3.8 mm
Groove Width, L3 +0.2 5.2 mm
Radius, r ±0.2 0.25 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 5.0 x 1.3 x 1.4 mm
O-Ring TSS Part No. for internal sealing ORAR00008 
O-Ring dimensions for internal sealing d1 x d2 4.47 x 1.78 mm
Related Links
Material Data Sheet PT00G Only available for registered members
CAD Drawing Only available for registered members
BU1300050-PT00G
test