Type BU (uncut) and BG (cut)  |  BU11L0040-Z54

BU11L0040-Z54
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f7 4.0 mm
Groove Diameter, d3 H9 6.2 mm
Groove Width, L2 +0.2 3.0 mm
Groove Width, L3 +0.2 4.0 mm
Internal (Rod) sealing
Back-up Ring dimensions for internal sealing ID x W x T 4.0 x 1.1 x 1.4 mm
O-Ring TSS Part No. for internal sealing OR1500400 
O-Ring dimensions for internal sealing d1 x d2 4.00 x 1.50 mm
Related Links
BU11L0040-Z54
test