Type BA (uncut) - BD (cut)  |  BD4001300-PTKC

BD4001300-PTKC
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H8 130.0 mm
Groove Diameter, D1 h9 122.0 mm
Groove Width, L2 +0.2 8.3 mm
Groove Width, L3 +0.2 10.0 mm
Radius, r ±0.2 0.25 mm
External Sealing (bore)
Back-up Ring dimensions for external sealing OD x W x T 130.0 x 4.0 x 1.7 mm
O-Ring TSS Part No. for external sealing OR5012000 
O-Ring dimensions for external sealing d1 x d2 120.00 x 5.00 mm
Seal Capabilities
Min. Temperature -200.0 °C
Max. Temperature 260.0 °C
Pressure max., static use 250.0 MPa
Pressure max., dynamic use, reciprocating 40.0 MPa
Pressure max., dynamic use, oscillating/rotating 15.0 MPa
Related Links
Material Data Sheet PTKC Only available for registered members
CAD Drawing Only available for registered members
BD4001300-PTKC
test