Type BA (uncut) - BD (cut)  |  BD2700700-PTB6X

BD2700700-PTB6X
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H8 70.0 mm
Groove Diameter, D1 h9 64.6 mm
Groove Width, L2 +0.2 6.2 mm
Groove Width, L3 +0.2 7.6 mm
Radius, r ±0.2 0.25 mm
External Sealing (bore)
Back-up Ring dimensions for external sealing OD x W x T 70.0 x 2.7 x 1.4 mm
O-Ring TSS Part No. for external sealing ORAR00230 
O-Ring dimensions for external sealing d1 x d2 63.09 x 3.53 mm
Related Links
CAD Drawing Only available for registered members
BD2700700-PTB6X
test