Type BA (uncut) - BD (cut)  |  BD2700650-PT00

BD2700650-PT00
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H8 65.0 mm
Groove Diameter, D1 h9 59.6 mm
Groove Width, L2 +0.2 6.2 mm
Groove Width, L3 +0.2 7.6 mm
Radius, r ±0.2 0.25 mm
External Sealing (bore)
Back-up Ring dimensions for external sealing OD x W x T 65.0 x 2.7 x 1.4 mm
O-Ring TSS Part No. for external sealing ORAR00228 
O-Ring dimensions for external sealing d1 x d2 56.74 x 3.53 mm
Seal Capabilities
Min. Temperature -200.0 °C
Max. Temperature 260.0 °C
Pressure max., static use 250.0 MPa
Pressure max., dynamic use, reciprocating 25.0 MPa
Pressure max., dynamic use, oscillating/rotating 15.0 MPa
Related Links
Material Data Sheet PT00 Only available for registered members
CAD Drawing Only available for registered members
BD2700650-PT00
test