Type BA (uncut) - BD (cut)  |  BD1500120-PC00

BD1500120-PC00
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H8 12.0 mm
Groove Diameter, D1 h9 9.0 mm
Groove Width, L2 +0.2 4.1 mm
Groove Width, L3 +0.2 5.5 mm
Radius, r ±0.2 0.25 mm
External Sealing (bore)
Back-up Ring dimensions for external sealing OD x W x T 12.0 x 1.5 x 1.4 mm
O-Ring TSS Part No. for external sealing OR2000850 
O-Ring dimensions for external sealing d1 x d2 8.50 x 2.00 mm
Related Links
Material Data Sheet PC00 Only available for registered members
CAD Drawing Only available for registered members
BD1500120-PC00
test