Turcite® and Zurcon® Slydring® for Rod  |  GR4300110-Z53

GR4300110-Z53
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter dN f8/h9 11.0 mm
Groove Diameter D2 H8 14.1 mm
Groove Width L2 +0,2 4.0 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use)  
Related Links
Material Data Sheet T51 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
CAD Drawing Only available for registered members
GR4300110-Z53
test