Turcite® and Zurcon® Slydring® for Rod  |  GR4300100-T51

GR4300100-T51
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter dN f8/h9 10.0 mm
Groove Diameter D2 H8 13.1 mm
Groove Width L2 +0,2 4.0 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) No 
Related Links
Material Data Sheet T51 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GR4300100-T51
test