Turcite® and Zurcon® Slydring® for Rod  |  GR4100080-Z80

GR4100080-Z80
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter dN f8/h9 8.0 mm
Groove Diameter D2 H8 11.1 mm
Groove Width L2 +0,2 2.5 mm
Thickness W 1.55 mm
Institute Approvals
Japanese PL FCM Yes 
US FDA Yes 
Quality & Norms
Conform to ISO 10766 (preferred for use) No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GR4100080-Z80
test