Turcite® and Zurcon® Slydring® for Rod  |  GR4100080-T47

GR4100080-T47
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter dN f8/h9 8.0 mm
Groove Diameter D2 H8 11.1 mm
Groove Width L2 +0,2 2.5 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) No 
Related Links
Material Data Sheet T47 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GR4100080-T47
test