Turcite® and Zurcon® Slydring® for Piston  |  GP4100100-T47

GP4100100-T47
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter DN H9 10.0 mm
Groove Diameter d2 h8 6.9 mm
Groove Width L2 +0,2 2.5 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) No 
Related Links
Material Data Sheet T47 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GP4100100-T47
test