Orkot® Slydring® for Rod  |  GR4300150-C932

GR4300150-C932
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter dN f8/h9 15.0 mm
Groove Diameter D2 H8 18.1 mm
Groove Width L2 +0,2 4.0 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GR4300150-C932
test