HiMod® Slydring® for Rod  |  GR49D0160-HM061

GR49D0160-HM061
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter dN 16.0 mm
Groove Diameter D2 20.0 mm
Groove Width L2 9.7 mm
Thickness W 2.0 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GR49D0160-HM061
test