HiMod® Slydring® for Rod  |  GR4300280-HM061

GR4300280-HM061
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter dN 28.0 mm
Groove Diameter D2 31.1 mm
Groove Width L2 4.0 mm
Thickness W 1.55 mm
Quality & Norms
Conform to ISO 10766 (preferred for use) Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
GR4300280-HM061
test