Zurcon® Scraper WNV  |  WNV000700-Z201

WNV000700-Z201
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 70.0 mm
Groove Diameter, D3 H8 80.0 mm
Groove Width, L3 +0.2 6.3 mm
Bore Diameter, D4 H8 77.0 mm
Depth, L1 +0.2 8.3 mm
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 100.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 6195 Type A Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WNV000700-Z201
test