Zurcon® Scraper WNV  |  WNV000450-Z201

WNV000450-Z201
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 45.0 mm
Groove Diameter, D3 H8 53.0 mm
Groove Width, L3 +0.2 5.0 mm
Bore Diameter, D4 H8 50.5 mm
Depth, L1 +0.2 7.0 mm
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 100.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 6195 Type A Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WNV000450-Z201
test