Zurcon® Scraper WNE | WNE000240-WU9E1
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 24.0 mm |
Groove Diameter, D3 H11 | 32.6 mm |
Bore Diameter, D4 +0.2 | 27.0 mm |
Groove Width, L3 +0.1 | 5.3 mm |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |