Zurcon® Scraper ASW  |  WSW000150-WUAQ3

WSW000150-WUAQ3
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 15.0 mm
Groove Diameter, D3 H9 23.0 mm
Groove Width, L3 +0.2 4.0 mm
Bore Diameter, D4 H11 21.0 mm
Step Width, a min. 1.0 mm
Width, B 7.0 mm
Quality & Norms
Comply with the recommendations of ISO 3320 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WSW000150-WUAQ3
test