Zurcon® Excluder® Z without O-Ring  |  WEB200850-Z13

WEB200850-Z13
Stock (pcs.)
Please login
Installation Dimensions
Groove Diameter, D3 97.2 mm
Groove Width, L3 8.1 mm
Rod Diameter, dN 85.0 mm
Bore Diameter, D4 H11 87.0 mm
Step Width, a min. 4.0 mm
Radius, r1 max. 1.0 mm
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 120.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 No 
Installation in grooves according to ISO 6195 Type D No 
Related Links
WEB200850-Z13
test