Zurcon® Excluder® Z without O-Ring  |  WEB000350-Z13

WEB000350-Z13
Stock (pcs.)
Please login
Installation Dimensions
Groove Diameter, D3 42.6 mm
Groove Width, L3 4.2 mm
Rod Diameter, dN 35.0 mm
Bore Diameter, D4 H11 36.5 mm
Step Width, a min. 3.0 mm
Radius, r1 max. 0.8 mm
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 120.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 No 
Installation in grooves according to ISO 6195 Type D No 
Related Links
WEB000350-Z13
test