Zurcon® Excluder® 500 with O-Ring (as set) | WEP100450-Z05N
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 45.0 mm |
Groove Diameter, D3 H9 | 53.8 mm |
Groove Width, L3 +0.2 | 6.3 mm |
Bore Diameter, D4 H11 | 46.5 mm |
Step Width, a min. | 3.0 mm |
Radius, r1 max. | 0.8 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 48.90 x 2.62 mm |
O-Ring TSS Part No. | ORAR00135 |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 80.0 °C |
Speed max. | 1.0 m/s |
Quality & Norms | |
---|---|
Comply with the recommendations of ISO 3320 | Yes |
Installation in grooves according to ISO 6195 Type D | Yes |