Zurcon® Excluder® 500 with O-Ring (as set)  |  WEP000280-Z05N

WEP000280-Z05N
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 28.0 mm
Groove Diameter, D3 H9 35.6 mm
Groove Width, L3 +0.2 4.2 mm
Bore Diameter, D4 H11 29.5 mm
Step Width, a min. 3.0 mm
Radius, r1 max. 0.8 mm
O-Ring
O-Ring Dimensions 29.82 x 2.62 mm
O-Ring TSS Part No. ORAR00123 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 80.0 °C
Speed max. 1.0 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Installation in grooves according to ISO 6195 Type D No 
Related Links
Material Data Sheet N7083 Only available for registered members
WEP000280-Z05N
test