Turcon® Excluder® 2 with O-Ring (as set)  |  WE3000060-T05N

WE3000060-T05N
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 6.0 mm
Groove Diameter, D3 H9 10.8 mm
Groove Width, L3 +0.2 3.7 mm
Bore Diameter, D4 H11 7.5 mm
Step Width, a min. 2.0 mm
Radius, r1 max. 0.4 mm
O-Ring
O-Ring Dimensions 7.65 x 1.78 mm
O-Ring TSS Part No. ORAR00011 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 100.0 °C
Speed max. 15.0 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Installation in grooves according to ISO 6195 Type D Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Material Data Sheet T05 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WE3000060-T05N
test