Turcon® Excluder® 2 with O-Ring (as set)  |  WE3000050-M12V

WE3000050-M12V
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 5.0 mm
Groove Diameter, D3 H9 9.8 mm
Groove Width, L3 +0.2 3.7 mm
Bore Diameter, D4 H11 6.5 mm
Step Width, a min. 2.0 mm
Radius, r1 max. 0.4 mm
O-Ring
O-Ring Dimensions 6.70 x 1.80 mm
O-Ring TSS Part No. ORIA00670 
Seal Capabilities
Min. Temperature -10 °C
Max. Temperature 200 °C
Speed max. 15 m/s
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Installation in grooves according to ISO 6195 Type D Yes 
Related Links
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WE3000050-M12V
test