Metal Scraper  |  WM0000160-NBMS0

WM0000160-NBMS0
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 16.0 mm
Groove Diameter,D3 H8 29.0 mm
Chamfer, a min. 2.0 mm
Groove Width, L3 +0.2 7.0 mm
Width, B 6.5 mm
Quality & Norms
Comply with the recommendations of ISO 3320 Yes 
Related Links
Material Data Sheet NBMS0 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
WM0000160-NBMS0
test