Zurcon® Roto Glyd Ring® S Bore Sealing with O-Ring (as Set)  |  TG6000120-Z52T

TG6000120-Z52T
Stock (pcs.)
No Longer Available
Installation Dimensions
Bore Diameter, DN H9 12.0 mm
Groove Diameter, d1 H9 7.1 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 7.65 x 1.78 mm
O-ring TSS Part No. ORAR00011 mm
Seal Capabilities
Min. Temperature -45 °C
Max. Temperature 80 °C
Speed max. 6,5 
Pressure max. 30 MPa
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7T40 Only available for registered members
Rotary Seals Catalog
Zurcon® Roto Glydring® S Catalog
CAD Drawing Only available for registered members
TG6000120-Z52T
test