Turcon® Roto Glyd Ring®, without O-Ring | TG3000080-T42
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 8.0 mm |
Groove Diameter, D1 H9 | 12.9 mm |
Groove Width, L1 +0,2 | 2.2 mm |
Institute Approvals | |
---|---|
ISO 10423 - F.1.13.5.2. | Yes |
Norsok M-710 | Yes |
O-Ring | |
---|---|
O-Ring Size | 9.5 x 1.8 mm |
O-Ring TSS Part No. | ORIA00950 |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Material Data Sheet T42 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |