Turcon® Roto Glyd Ring®, with O-Ring (as Set)  |  TG3000120-T10N

TG3000120-T10N
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 12.0 mm
Groove Diameter, D1 H9 16.9 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 14.00 x 1.78 mm
O-Ring TSS Part No. ORAR00015 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 100.0 °C
Speed max. 1.0 m/s
Pressure max. 30.0 MPa
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Material Data Sheet T10 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG3000120-T10N
test