Turcon® Roto Glyd Ring®, with O-Ring (as Set)  |  TG3000080-Z80N

TG3000080-Z80N
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 8.0 mm
Groove Diameter, D1 H9 12.9 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 9.5 x 1.8 mm
O-Ring TSS Part No. ORIA00950 
Quality & Norms
Conform recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Rotary Seals Catalog
CAD Drawing Only available for registered members
TG3000080-Z80N
test