Shaft Repair Kit  |  TS0099106-900V2

TS0099106-900V2
Stock (pcs.)
Please login
Installation Dimensions imperial
Nominal Shaft diameter, d1 inch 1.063 inch
Shaft diameter range min. inch 1.06 inch
Shaft diameter range max. inch 1.064 inch
Length without flange, X ± 0,031 inch 0.313 inch
Overall length, Y ± 0,031 inch 0.438 inch
Flange diameter, D ± 0,063 inch 1.32 inch
Max.installation depth, Z inch 2.813 inch
Related Links
Rotary Seals Catalog
TS0099106-900V2
test