Shaft Repair Kit | TS0099082-900V2
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions metric | |
---|---|
Nominal Shaft diameter, d1 | 18.0 mm |
Shaft diameter range min. | 17.89 mm |
Shaft diameter range max. | 18.0 mm |
Length without flange, X ± 0,8 | 8.0 mm |
Overall length, Y ± 0,8 | 11.0 mm |
Flange diameter, D ± 1,6 | 27.0 mm |
Max.installation depth, Z | 46.0 mm |
Related Links | |
---|---|
Rotary Seals Catalog |