TSS type TRB and Stefa type DB  |  TRB000650-N7MM2

TRB000650-N7MM2
Stock (pcs.)
Please login
Installation Dimensions
Shaft diameter, d1 h11 65.0 mm
Bore diameter, d2 H8 85.0 mm
Width, b 12.0 mm
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRB000650-N7MM2
test