TSS type TRA and Stefa type CB  |  TRA000060BN8MV5

TRA000060BN8MV5
Stock (pcs.)
Please login
Installation Dimensions
Shaft diameter, d1 h11 6.0 mm
Bore diameter, d2 H8 15.0 mm
Width, b 4.0 mm
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRA000060BN8MV5
test