TSS type TRA and Stefa type CB  |  TRA000050-N7MW

TRA000050-N7MW
Stock (pcs.)
No Longer Available
Installation Dimensions
Shaft diameter, d1 h11 5.0 mm
Bore diameter, d2 H8 15.0 mm
Width, b 6.0 mm
Related Links
Rotary Seals Catalog
CAD Drawing Only available for registered members
TRA000050-N7MW
test