Zurcon® - U-Cup RU6  |  RU6200220-Z04

RU6200220-Z04
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 22.0 mm
Groove Diameter, D1 H10 33.0 mm
Groove Width, L1 +0,2 4.2 mm
Radius, r1 0.5 mm
O-Ring
O-Ring Size 25.07 x 2.62 mm
O-Ring TSS Article No. ORAR00120 
Quality & Norms
Correspond to ISO/DIN 7452/2" (suitable for TSS Stepseal 2K groove") Yes 
Open groove Yes 
Related Links
Hydraulic Seals Catalog
RU6200220-Z04
test