Zurcon® - U-Cup RU6  |  RU6200200-Z20N

RU6200200-Z20N
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 20.0 mm
Groove Diameter, D1 H10 31.0 mm
Groove Width, L1 +0,2 4.2 mm
Radius, r1 0.5 mm
O-Ring
O-Ring Size 23.47 x 2.62 mm
O-Ring TSS Article No. ORAR00119 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to ISO/DIN 7452/2" (suitable for TSS Stepseal 2K groove") Yes 
Open groove Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Hydraulic Seals Catalog
RU6200200-Z20N
test