Zurcon® - U-Cup RU6  |  RU6100220-Z20

RU6100220-Z20
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 22.0 mm
Groove Diameter, D1 H10 29.5 mm
Groove Width, L1 +0,2 3.2 mm
Radius, r1 0.5 mm
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to ISO/DIN 7452/2" (suitable for TSS Stepseal 2K groove") Yes 
Open groove No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RU6100220-Z20
test