Zurcon® - U-Cup RU6 | RU6100160-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 16.0 mm |
Groove Diameter, D1 H10 | 23.5 mm |
Groove Width, L1 +0,2 | 3.2 mm |
Radius, r1 | 0.5 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 25.0 MPa |
Quality & Norms | |
---|---|
Correspond to ISO/DIN 7452/2" (suitable for TSS Stepseal 2K groove") | Yes |
Open groove | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |