Zurcon® - U-Cup RU3  |  RU3000200-WUAQ3

RU3000200-WUAQ3
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 20.0 mm
Groove Diameter, D1 H10 30.0 mm
Groove Width, L +0,2 8.0 mm
Seal Width, B 7.3 mm
Split groove Yes 
for telescope cylinders No 
Available Sizes & References
Available TSS size Yes 
Quality & Norms
Correspond to ISO/DIN 5597 and ISO 5597 Yes 
Related Links
RU3000200-WUAQ3
test