Zurcon® - U-Cup RU0 | RU0000140-WU9L3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 14.0 mm |
Groove Diameter, D1 H10 | 22.0 mm |
Groove Width, L +0.2 | 6.3 mm |
Seal Width, B | 5.7 mm |
Split groove | Yes |
Available Sizes & References | |
---|---|
Available TSS size | No |
Polypac Ref.No | EU 1422 |
Sealing Parts Ref.No | RS 14 22 |
Quality & Norms | |
---|---|
Correspond to ISO/DIN 5597 and ISO 5597 | Yes |