Zurcon® Rimseal, with O-Ring (as Set)  |  RR1300160-Z52N

RR1300160-Z52N
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 16.0 mm
Groove Diameter, D1 H9 23.3 mm
Groove Width, L1 +0,2 3.2 mm
O-Ring
O-Ring Size 18.72 x 2.62 mm
O-Ring TSS Article No. ORAR00116 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 100.0 °C
Speed max. 5.0 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Hydraulic Seals Catalog
RR1300160-Z52N
test