Zurcon® - L-Cup | RL08N0200-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod dia., dN f8 | 20.0 mm |
Groove dia., D H10 | 28.0 mm |
Groove width, L +0,25 | 6.3 mm |
Radius r max. | 0.3 mm |
Split groove | Yes |
Ring width T | 5.7 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 5597 | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |