Zurcon® - L-Cup | RL03N0100-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod dia., dN f8 | 10.0 mm |
Groove dia., D H10 | 16.0 mm |
Groove width, L +0,25 | 5.0 mm |
Radius r max. | 0.3 mm |
Split groove | No |
Ring width T | 4.5 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 5597 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog |