Turcon® Stepseal® 2K, without O-Ring  |  RSK000030-T46

RSK000030-T46
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 3.0 mm
Groove Diameter, D1 H9 7.9 mm
Groove Width, L1 +0.2 2.2 mm
O-Ring
O-Ring Size 4.47 x 1.78 mm
O-Ring TSS Article No. ORAR00008 
Seal Capabilities
Min. Temperature -70.0 °C
Max. Temperature 260.0 °C
Speed max. 15.0 m/s
Pressure max. 50.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet T46 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RSK000030-T46
test