Turcon® Glyd Ring®, without O-Ring  |  RG4101600-Z53

RG4101600-Z53
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 160.0 mm
Groove Diameter, D1 H9 180.5 mm
Groove Width, L1 +0,2 8.1 mm
O-Ring
O-Ring Size 170.82 x 7 mm
O-Ring TSS Article No. ORAR00440 
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 100.0 °C
Speed max. 2.0 m/s
Pressure max. 80.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T10 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RG4101600-Z53
test