Turcon® Glyd Ring® T, without O-Ring  |  RT0000040-Z53

RT0000040-Z53
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 4.0 mm
Groove Diameter, D1 H9 8.9 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 5.6 x 1.8 mm
O-Ring TSS Article No. ORIA00560 
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 100.0 °C
Speed max. 2.0 m/s
Pressure max. 80.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RT0000040-Z53
test