Turcon® Glyd Ring® T, with O-Ring (as Set)  |  RT0000050-M12N

RT0000050-M12N
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 5.0 mm
Groove Diameter, D1 H9 9.9 mm
Groove Width, L1 +0,2 2.2 mm
O-Ring
O-Ring Size 6.7 x 1.8 mm
O-Ring TSS Article No. ORIA00670 
Seal Capabilities
Min. Temperature -30 °C
Max. Temperature 100 °C
Speed max. 15 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7083 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RT0000050-M12N
test