Turcon® Double Delta®, with O-Ring (as Set)  |  RDD000040-M12T

RDD000040-M12T
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 4.0 mm
Groove Diameter, D1 H9 6.9 mm
Groove Width, L1 +0,2 2.4 mm
O-Ring
O-Ring Size 3.68 x 1.78 mm
O-Ring TSS Article No. ORAR00007 
Seal Capabilities
Min. Temperature -45 °C
Max. Temperature 80 °C
Speed max. 15 m/s
Pressure max. 35 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet N7T40 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RDD000040-M12T
test