Turcon® Double Delta®, with O-Ring (as Set)  |  RDD000030-T24T

RDD000030-T24T
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 3.0 mm
Groove Diameter, D1 H9 5.9 mm
Groove Width, L1 +0,2 2.4 mm
O-Ring
O-Ring Size 2.90 x 1.78 mm
O-Ring TSS Article No. ORAR00006 
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 80.0 °C
Speed max. 15.0 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet N7T40 Only available for registered members
Material Data Sheet T24 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RDD000030-T24T
test