POLYPAC® - Selemaster SM | RCK000500-N8CO
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 50.0 mm |
Groove Diameter, D H10 | 63.0 mm |
Diameter D1 +/-0,1 | 50.4 mm |
Groove Width, L +0,4 | 20.0 mm |
Available Sizes & References | |
---|---|
Polypac Ref.No | SM 248196/1AX |
Quality & Norms | |
---|---|
Available upon request | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |